/* 
* Disclaimer: CYPRESS MAKES NO WARRANTY OF ANY KIND,EXPRESS OR IMPLIED,
* WITH REGARD TO THIS MATERIAL, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED
* WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE.
* Cypress reserves the right to make changes without further notice to the
* materials described herein. Cypress does not assume any liability arising
* out of the application or use of any product or circuit described herein.
* Cypress does not authorize its products for use as critical components in
* life-support systems where a malfunction or failure may reasonably be
* expected to result in significant injury to the user. The inclusion of
* Cypress' product in a life-support systems application implies that the
* manufacturer assumes all risk of such use and in doing so indemnifies
* Cypress against all charges.
* 
* Use may be limited by and subject to the applicable Cypress software
* license agreement.
* -----------------------------------------------------------------------------*/


* -----------------------------------------------------------------------------*
* Bootloadable_Bye.cyacd  attached with this AN is the cyacd file generated using the project : Bootloadable2 , with the following setting:

* Device : CY8C3866AXI - Production Silicon
* Software Version : PSoC Creator 2.2 SP1

The Bootloadable2.cyacd file is then renamed as Bootloadable_Bye.cyacd for understandability

* -----------------------------------------------------------------------------*
* Bootloadable_Hello.cyacd is generated using the project Bootloadable2 with the LCD message changed to "Hello" in main.c :
	
	LCD_Char_Start();
	LCD_Char_PrintString("Hello");
	
The device configuration and software is same as above.The .cyacd file generated is then renamed as Bootloadable_Hello.cyacd for better understandability.
* -----------------------------------------------------------------------------*

The Bootloadable_Hello.cyacd file is stored as a string array in StringImage.h file.

Both these files are stored as string in stringImage.h in Bootloader Host projects.